IESNA:LM-63-2002
[TEST]P949082
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22045
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3031.4 3260 3505.4 3752 3941 4056.8 4127.1 4166.7 4210.3 4260.9
4326.1 4414.5 4533.7 4674.4 4845.4 5133.3 5568.4 6145.3 6857.8 7748.9
8916.7 10257.4 11684.6 12982.8 13767.4 13369 12571.6 11503.2 10219.6 8689.9
6754.9 4826.2 3158.8 1836.2 807.9 250.1 0
3031.4 3272.3 3548.5 3822.3 4024.1 4146.8 4204.8 4219.2 4228.6 4236.9
4250.4 4279.3 4332.1 4398.4 4507.6 4736 5136.2 5716.6 6472.7 7374.2
8453.9 9696.9 11130.9 12681.3 14235.7 14648.7 13772.6 12645.5 11462 10115.7
8230.6 6203.7 4317.7 2628.4 1228.4 391.4 0
3031.4 3284.7 3591.8 3892.4 4107.1 4236.7 4282.4 4271.6 4247 4213
4174.8 4144 4130.6 4122.5 4169.9 4338.6 4704.1 5287.8 6087.4 6999.4
7991.2 9136.6 10577.3 12379.7 14704.2 15928.3 14973.7 13787.8 12704.6 11541.6
9706.2 7581.4 5476.5 3420.8 1648.9 532.8 0
3031.4 3302.3 3634.6 3955.6 4181.2 4303.7 4324.4 4272.4 4191.7 4098.5
4001 3913.8 3847.3 3801.9 3835.9 4035 4478.3 5157.8 6030.1 6987.8
7993.1 9079.9 10356.4 11936.6 14153.9 15866.3 15211.3 13899.2 12754.4 11577.4
9838.7 7771 5712.2 3684.1 1872.8 657.7 0
3031.4 3319.9 3677.6 4018.7 4255.3 4370.5 4366.5 4273.1 4136.4 3984.1
3827.3 3683.7 3563.9 3481.3 3501.9 3731.4 4252.5 5027.7 5972.6 6976.1
7995.1 9023.2 10135.5 11493.6 13603.7 15804.2 15448.9 14010.5 12804.3 11613.1
9971.2 7960.6 5947.8 3947.4 2096.7 782.6 0
3031.4 3330.3 3700.8 4056.8 4300.2 4403.1 4367.7 4226 4032.5 3831.1
3641.5 3477.8 3349.4 3279.7 3361.9 3722.3 4411.9 5375.3 6529.4 7779.4
9030.4 10259.8 11511.8 12883.4 14918.9 17009 16979.9 15605.8 14230.8 12729.2
10839.6 8620.7 6446.4 4290.6 2378.7 923.6 0
3031.4 3340.8 3724.1 4094.8 4344.9 4435.6 4368.9 4178.9 3928.5 3678.1
3455.7 3271.9 3134.9 3078.1 3221.9 3713.3 4571.3 5722.9 7086.4 8582.5
10065.7 11496.4 12888 14273.1 16234 18213.9 18511.1 17200.9 15657.3 13845.3
11707.9 9280.8 6944.7 4633.7 2660.5 1064.6 0
3031.4 3346 3738.2 4115.4 4364.9 4446.6 4357.2 4135.7 3852.7 3583.4
3356.2 3174 3044.1 3006.8 3205.3 3789.3 4756.2 6059.3 7639.2 9391.8
11133.9 12818.1 14463.6 16057.7 18144.8 20031.8 20273.8 18971.2 17180.8 14986.4
12511.1 9850.5 7243.9 4758.5 2731.4 1070.6 0
3031.4 3351.3 3752.3 4135.9 4384.8 4457.5 4345.6 4092.5 3777 3488.8
3256.8 3076.2 2953.2 2935.4 3188.6 3865.4 4941.2 6395.7 8192 10200.9
12202 14139.6 16039.2 17842.2 20055.5 21849.5 22036.5 20741.6 18704.2 16127.3
13314.3 10420.2 7543 4883.2 2802.2 1076.6 0
3031.4 3348.9 3763 4145.8 4392.4 4458.7 4331.9 4062 3730.5 3437.3
3208.2 3030.2 2910.4 2904.6 3186.1 3905 5033.3 6593.2 8527.6 10676.1
12847.9 14913.8 16959.9 18983.9 21289.4 22990.1 23007.5 21502.3 19127 16170.1
13099.1 10050.3 6948 4415.6 2427.7 903.8 0
3031.4 3351.3 3752.3 4135.9 4384.8 4457.5 4345.6 4092.5 3777 3488.8
3256.8 3076.2 2953.2 2935.4 3188.6 3865.4 4941.2 6395.7 8192 10200.9
12202 14139.6 16039.2 17842.2 20055.5 21849.5 22036.5 20741.6 18704.2 16127.3
13314.3 10420.2 7543 4883.2 2802.2 1076.6 0
3031.4 3346 3738.2 4115.4 4364.9 4446.6 4357.2 4135.7 3852.7 3583.4
3356.2 3174 3044.1 3006.8 3205.3 3789.3 4756.2 6059.3 7639.2 9391.8
11133.9 12818.1 14463.6 16057.7 18144.8 20031.8 20273.8 18971.2 17180.8 14986.4
12511.1 9850.5 7243.9 4758.5 2731.4 1070.6 0
3031.4 3340.8 3724.1 4094.8 4344.9 4435.6 4368.9 4178.9 3928.5 3678.1
3455.7 3271.9 3134.9 3078.1 3221.9 3713.3 4571.3 5722.9 7086.4 8582.5
10065.7 11496.4 12888 14273.1 16234 18213.9 18511.1 17200.9 15657.3 13845.3
11707.9 9280.8 6944.7 4633.7 2660.5 1064.6 0
3031.4 3330.3 3700.8 4056.8 4300.2 4403.1 4367.7 4226 4032.5 3831.1
3641.5 3477.8 3349.4 3279.7 3361.9 3722.3 4411.9 5375.3 6529.4 7779.4
9030.4 10259.8 11511.8 12883.4 14918.9 17009 16979.9 15605.8 14230.8 12729.2
10839.6 8620.7 6446.4 4290.6 2378.7 923.6 0
3031.4 3319.9 3677.6 4018.7 4255.3 4370.5 4366.5 4273.1 4136.4 3984.1
3827.3 3683.7 3563.9 3481.3 3501.9 3731.4 4252.5 5027.7 5972.6 6976.1
7995.1 9023.2 10135.5 11493.6 13603.7 15804.2 15448.9 14010.5 12804.3 11613.1
9971.2 7960.6 5947.8 3947.4 2096.7 782.6 0
3031.4 3302.3 3634.6 3955.6 4181.2 4303.7 4324.4 4272.4 4191.7 4098.5
4001 3913.8 3847.3 3801.9 3835.9 4035 4478.3 5157.8 6030.1 6987.8
7993.1 9079.9 10356.4 11936.6 14153.9 15866.3 15211.3 13899.2 12754.4 11577.4
9838.7 7771 5712.2 3684.1 1872.8 657.7 0
3031.4 3284.7 3591.8 3892.4 4107.1 4236.7 4282.4 4271.6 4247 4213
4174.8 4144 4130.6 4122.5 4169.9 4338.6 4704.1 5287.8 6087.4 6999.4
7991.2 9136.6 10577.3 12379.7 14704.2 15928.3 14973.7 13787.8 12704.6 11541.6
9706.2 7581.4 5476.5 3420.8 1648.9 532.8 0
3031.4 3272.3 3548.5 3822.3 4024.1 4146.8 4204.8 4219.2 4228.6 4236.9
4250.4 4279.3 4332.1 4398.4 4507.6 4736 5136.2 5716.6 6472.7 7374.2
8453.9 9696.9 11130.9 12681.3 14235.7 14648.7 13772.6 12645.5 11462 10115.7
8230.6 6203.7 4317.7 2628.4 1228.4 391.4 0
3031.4 3260 3505.4 3752 3941 4056.8 4127.1 4166.7 4210.3 4260.9
4326.1 4414.5 4533.7 4674.4 4845.4 5133.3 5568.4 6145.3 6857.8 7748.9
8916.7 10257.4 11684.6 12982.8 13767.4 13369 12571.6 11503.2 10219.6 8689.9
6754.9 4826.2 3158.8 1836.2 807.9 250.1 0
3031.4 3234.9 3450.1 3660.8 3825.7 3930.1 3995.1 4032.8 4071.2 4118.8
4186.7 4281.6 4405.3 4547.3 4723.8 4978.2 5342.3 5818.9 6417.5 7129.2
7982.5 8878.9 9673.7 10236.9 10377.6 9785 8946.4 7948.5 6859.6 5679.1
4325.9 3027.8 1950.7 1129 507.9 166.3 0
3031.4 3209.9 3394.9 3569.7 3710.5 3803.5 3863.1 3898.9 3932 3976.5
4047.5 4148.7 4277 4420.3 4602 4823 5116.1 5492.5 5977.3 6509.4
7048.2 7500.5 7662.8 7491 6987.8 6200.9 5321.2 4393.8 3499.6 2668.4
1897 1229.3 742.7 422 208 82.6 0
3031.4 3183.3 3339.7 3485.5 3599.1 3677.4 3726.3 3749.7 3767.9 3792.6
3837.3 3907.1 3997.4 4091.8 4199.3 4319.7 4472.5 4672.5 4935.6 5215.9
5476 5644.9 5607.7 5345.7 4858.2 4199 3526.4 2867.6 2257.8 1726.1
1252.8 848.9 547 336.4 179.8 74.6 0
3031.4 3156.8 3284.7 3401.3 3487.9 3551.3 3589.5 3600.4 3603.9 3608.6
3627 3665.3 3717.9 3763.3 3796.6 3816.3 3828.8 3852.4 3893.9 3922.4
3903.8 3789.2 3552.5 3200.6 2728.7 2197.1 1731.8 1341.4 1016.1 783.8
608.6 468.5 351.3 251 151.8 66.5 0
3031.4 3130 3229.2 3319.3 3388.4 3433.9 3454.2 3443.4 3413.6 3377.1
3341 3317 3305.7 3291.7 3265.4 3220.4 3158.4 3094.4 3035 2985.9
2932.4 2842 2692.2 2480.9 2206.6 1878.4 1583 1299.2 1028.2 820.2
641.6 491 360.6 252.7 151 65.7 0
3031.4 3103.3 3173.9 3237.3 3288.7 3316.4 3318.9 3286.4 3223.3 3145.6
3055.2 2968.6 2893.2 2819.9 2734.5 2624.5 2488.1 2336.7 2176.2 2049.4
1961 1894.9 1831.9 1761.1 1684.6 1559.7 1434.3 1256.9 1040.2 856.7
674.7 513.6 369.9 254.5 150.1 64.9 0
3031.4 3077.7 3122.1 3165 3203.3 3219.7 3207 3151.8 3056.5 2944.7
2819.9 2705.8 2610.4 2528.2 2447.3 2352.2 2238.6 2113.4 1980.3 1875
1805.1 1759 1725.7 1686.1 1625.6 1520.5 1415.8 1267.2 1088.1 924.7
750.7 587.4 432.5 300.6 183.8 78.6 0
3031.4 3052.1 3070.3 3092.8 3117.7 3123 3095.1 3017.2 2889.7 2743.8
2584.7 2443 2327.6 2236.3 2160.1 2079.9 1989.1 1890 1784.4 1700.6
1649.2 1623.3 1619.4 1611.1 1566.6 1481.4 1397.3 1277.5 1135.9 992.5
826.8 661.3 495 346.6 217.5 92.5 0
3031.4 3027.3 3021.5 3026.1 3035.4 3036.6 2999.4 2904.6 2758.6 2594.6
2431.7 2303.8 2210.7 2142.1 2081.6 2011.2 1926.9 1832.7 1726.2 1625.6
1550.6 1509.9 1513.9 1518 1505.2 1473.8 1398.2 1274.9 1135.9 1003.9
879.4 748 598.5 435 283.2 119.8 0
3031.4 2999.7 2973.2 2963.7 2968.3 2974.1 2949.4 2873.8 2750.5 2610.5
2474.8 2356.1 2251.8 2160.4 2074 1983.5 1884.4 1779.2 1674.5 1581.1
1498.8 1437.5 1404.9 1385.4 1367 1345.6 1300.5 1220 1117.9 1004.1
875 745.6 598.1 439.9 289.6 128 0
3031.4 2977.4 2931.1 2907.6 2909.2 2925.8 2926.2 2882.3 2790 2669
2542.2 2421.3 2303.4 2190.9 2082.4 1974.2 1863.4 1751.2 1647.2 1558.3
1478.6 1417.5 1373.3 1339.3 1307.4 1270.9 1221.2 1153.9 1070.9 971.9
850.2 725.7 581.5 431.8 280.9 124.5 0
3031.4 2955.2 2888.9 2851.7 2850.1 2877.6 2903.2 2890.6 2829.6 2727.5
2609.7 2486.4 2355.3 2221.5 2090.9 1964.9 1842.3 1723.3 1620.1 1535.5
1458.5 1397.6 1341.8 1293.3 1247.6 1196.4 1141.7 1087.9 1023.9 939.7
825.3 705.8 564.7 423.6 272.2 121 0
3031.4 2935.1 2853.5 2805.1 2803.6 2846.7 2907.4 2941.3 2917.6 2828
2700.1 2560.7 2417 2270.7 2128.5 1991.9 1861.7 1739.1 1633.4 1548
1478 1427.1 1383.5 1338.2 1287 1221.4 1151.4 1084.8 1013.4 924.3
810.7 691 552.3 414.8 262.3 119.1 0
3031.4 2915.1 2818.3 2758.6 2757.1 2815.9 2911.6 2992.1 3005.8 2928.8
2790.6 2634.9 2478.6 2320.1 2165.9 2018.8 1881.2 1755.1 1646.9 1560.5
1497.7 1456.4 1425.2 1383.1 1326.3 1246.4 1160.9 1081.8 1002.9 909.1
795.9 676.1 539.7 406 252.4 117.3 0
3031.4 2897.5 2787.1 2719.4 2714.9 2782.7 2903 3019 3062.2 3002.2
2862.8 2692.9 2526.7 2366.1 2211.5 2064.3 1925.1 1796.7 1686.5 1599.2
1534.2 1489.9 1461.2 1425.4 1374.9 1303.1 1221.6 1137.9 1052.3 947.9
824.7 699.6 559.3 404.3 244 116.9 0
3031.4 2879.9 2755.9 2680.1 2672.5 2749.6 2894.3 3045.9 3118.6 3075.6
2935.1 2750.8 2574.8 2412.3 2257.2 2109.9 1969.1 1838.5 1726 1637.8
1570.6 1523.2 1497.3 1467.8 1423.6 1359.8 1282.5 1194.1 1101.6 986.7
853.6 722.9 578.7 402.7 235.6 116.6 0
3031.4 2862.2 2727.7 2645.4 2633.6 2709.3 2859.3 3017.7 3105.6 3083.5
2962 2780.8 2599.2 2439.4 2289.8 2150.1 2015.4 1888.5 1777.9 1689
1616.4 1565.9 1534.8 1504.8 1461.1 1399.9 1320.8 1230.5 1133 1015
879.3 745 597.3 396.2 217.5 102.8 0
3031.4 2844.7 2699.3 2610.9 2594.6 2669 2824.3 2989.5 3092.4 3091.3
2988.9 2810.9 2623.7 2466.6 2322.4 2190.4 2061.8 1938.5 1829.8 1740.2
1662.3 1608.7 1572.1 1541.9 1498.8 1440.1 1359.2 1266.8 1164.4 1043.4
905 767.2 615.9 389.7 199.5 89 0
3031.4 2831.1 2677.5 2584.9 2563.6 2629.5 2768 2914.9 3007.2 3009.9
2922.2 2763.4 2587.5 2433.4 2298.7 2179.4 2064.5 1951.9 1849 1762.3
1690.6 1642.4 1607.7 1577.8 1534.9 1473.1 1388.3 1291.9 1187.1 1065.6
925.2 788.4 632.1 424.1 231.7 102.5 0
3031.4 2817.3 2655.7 2559.1 2532.6 2589.9 2711.7 2840.4 2922 2928.4
2855.5 2715.9 2551.2 2400 2275 2168.5 2067.1 1965.3 1868.1 1784.4
1719 1676 1643.4 1613.6 1570.9 1506.2 1417.4 1317 1209.8 1087.9
945.5 809.6 648.2 458.5 264.1 116.1 0
3031.4 2806.3 2640.4 2541 2512.3 2563.8 2671.9 2781.7 2850.1 2854.5
2789.7 2664.8 2514.7 2370.8 2248.1 2143.7 2046 1947.5 1852.1 1773.2
1718.3 1682 1651.8 1622.1 1580.2 1515.1 1426.6 1326 1218.4 1098.1
956.2 819.6 661.4 481.1 292 127.4 0
3031.4 2795.2 2625.2 2522.8 2491.9 2537.6 2632.2 2723.1 2778.4 2780.4
2724.1 2613.8 2477.9 2341.6 2221.2 2118.8 2025 1929.8 1836.2 1762.1
1717.9 1688.1 1660.2 1630.6 1589.6 1524.1 1435.7 1334.8 1227 1108.3
966.9 829.6 674.7 503.7 319.9 138.7 0
3031.4 2786.6 2614.4 2510.4 2480.1 2524.4 2613.9 2696.1 2743.8 2743.9
2692.4 2592.6 2467.1 2334.5 2210.4 2099.2 1996.3 1894.3 1795.6 1726
1689 1664.6 1639.7 1609.9 1569.3 1505.8 1418.1 1318.6 1213.8 1097.4
961.5 822.2 671.4 502.3 317.6 135.9 0
3031.4 2778 2603.5 2498 2468.4 2511.4 2595.7 2669 2709.2 2707.4
2660.9 2571.3 2456.2 2327.4 2199.7 2079.6 1968 1858.8 1755.1 1689.9
1660.2 1641.1 1619.2 1589.2 1549.2 1487.5 1400.5 1302.6 1200.7 1086.5
956.2 814.5 668.3 500.8 315.2 132.8 0
3031.4 2770.1 2595.3 2490.6 2462.1 2506.1 2588.8 2660.2 2698.1 2695.2
2649.4 2566.1 2456.2 2328.3 2197.3 2069.3 1948.6 1830.8 1722.2 1659.5
1632 1615.8 1597.1 1567.3 1526.6 1463.8 1377.5 1281.2 1180.2 1066.9
939.8 798 646.1 482 300.6 125.4 0
3031.4 2762.1 2587 2483.3 2455.8 2500.7 2581.8 2651.2 2687.1 2683
2638 2560.9 2456.2 2329.4 2195 2058.9 1929.6 1802.8 1689.2 1629.1
1603.9 1590.7 1575 1545.4 1504.1 1440.1 1354.6 1259.8 1159.7 1047.5
923.4 781.5 623.7 463.2 285.9 117.7 0
3031.4 2752.2 2578.9 2477.7 2453.3 2499.8 2581.2 2649.8 2683.6 2677.8
2631.2 2559.1 2457.9 2331.1 2193.9 2053.1 1918.2 1784.4 1668.1 1608.7
1584.3 1572.7 1558.7 1528.5 1486.6 1419.1 1336.6 1243.5 1141.1 1029.5
906.2 767.7 597.9 446.7 271 110.5 0
3031.4 2762.1 2587 2483.3 2455.8 2500.7 2581.8 2651.2 2687.1 2683
2638 2560.9 2456.2 2329.4 2195 2058.9 1929.6 1802.8 1689.2 1629.1
1603.9 1590.7 1575 1545.4 1504.1 1440.1 1354.6 1259.8 1159.7 1047.5
923.4 781.5 623.7 463.2 285.9 117.7 0
3031.4 2770.1 2595.3 2490.6 2462.1 2506.1 2588.8 2660.2 2698.1 2695.2
2649.4 2566.1 2456.2 2328.3 2197.3 2069.3 1948.6 1830.8 1722.2 1659.5
1632 1615.8 1597.1 1567.3 1526.6 1463.8 1377.5 1281.2 1180.2 1066.9
939.8 798 646.1 482 300.6 125.4 0
3031.4 2778 2603.5 2498 2468.4 2511.4 2595.7 2669 2709.2 2707.4
2660.9 2571.3 2456.2 2327.4 2199.7 2079.6 1968 1858.8 1755.1 1689.9
1660.2 1641.1 1619.2 1589.2 1549.2 1487.5 1400.5 1302.6 1200.7 1086.5
956.2 814.5 668.3 500.8 315.2 132.8 0
3031.4 2786.6 2614.4 2510.4 2480.1 2524.4 2613.9 2696.1 2743.8 2743.9
2692.4 2592.6 2467.1 2334.5 2210.4 2099.2 1996.3 1894.3 1795.6 1726
1689 1664.6 1639.7 1609.9 1569.3 1505.8 1418.1 1318.6 1213.8 1097.4
961.5 822.2 671.4 502.3 317.6 135.9 0
3031.4 2795.2 2625.2 2522.8 2491.9 2537.6 2632.2 2723.1 2778.4 2780.4
2724.1 2613.8 2477.9 2341.6 2221.2 2118.8 2025 1929.8 1836.2 1762.1
1717.9 1688.1 1660.2 1630.6 1589.6 1524.1 1435.7 1334.8 1227 1108.3
966.9 829.6 674.7 503.7 319.9 138.7 0
3031.4 2806.3 2640.4 2541 2512.3 2563.8 2671.9 2781.7 2850.1 2854.5
2789.7 2664.8 2514.7 2370.8 2248.1 2143.7 2046 1947.5 1852.1 1773.2
1718.3 1682 1651.8 1622.1 1580.2 1515.1 1426.6 1326 1218.4 1098.1
956.2 819.6 661.4 481.1 292 127.4 0
3031.4 2817.3 2655.7 2559.1 2532.6 2589.9 2711.7 2840.4 2922 2928.4
2855.5 2715.9 2551.2 2400 2275 2168.5 2067.1 1965.3 1868.1 1784.4
1719 1676 1643.4 1613.6 1570.9 1506.2 1417.4 1317 1209.8 1087.9
945.5 809.6 648.2 458.5 264.1 116.1 0
3031.4 2831.1 2677.5 2584.9 2563.6 2629.5 2768 2914.9 3007.2 3009.9
2922.2 2763.4 2587.5 2433.4 2298.7 2179.4 2064.5 1951.9 1849 1762.3
1690.6 1642.4 1607.7 1577.8 1534.9 1473.1 1388.3 1291.9 1187.1 1065.6
925.2 788.4 632.1 424.1 231.7 102.5 0
3031.4 2844.7 2699.3 2610.9 2594.6 2669 2824.3 2989.5 3092.4 3091.3
2988.9 2810.9 2623.7 2466.6 2322.4 2190.4 2061.8 1938.5 1829.8 1740.2
1662.3 1608.7 1572.1 1541.9 1498.8 1440.1 1359.2 1266.8 1164.4 1043.4
905 767.2 615.9 389.7 199.5 89 0
3031.4 2862.2 2727.7 2645.4 2633.6 2709.3 2859.3 3017.7 3105.6 3083.5
2962 2780.8 2599.2 2439.4 2289.8 2150.1 2015.4 1888.5 1777.9 1689
1616.4 1565.9 1534.8 1504.8 1461.1 1399.9 1320.8 1230.5 1133 1015
879.3 745 597.3 396.2 217.5 102.8 0
3031.4 2879.9 2755.9 2680.1 2672.5 2749.6 2894.3 3045.9 3118.6 3075.6
2935.1 2750.8 2574.8 2412.3 2257.2 2109.9 1969.1 1838.5 1726 1637.8
1570.6 1523.2 1497.3 1467.8 1423.6 1359.8 1282.5 1194.1 1101.6 986.7
853.6 722.9 578.7 402.7 235.6 116.6 0
3031.4 2897.5 2787.1 2719.4 2714.9 2782.7 2903 3019 3062.2 3002.2
2862.8 2692.9 2526.7 2366.1 2211.5 2064.3 1925.1 1796.7 1686.5 1599.2
1534.2 1489.9 1461.2 1425.4 1374.9 1303.1 1221.6 1137.9 1052.3 947.9
824.7 699.6 559.3 404.3 244 116.9 0
3031.4 2915.1 2818.3 2758.6 2757.1 2815.9 2911.6 2992.1 3005.8 2928.8
2790.6 2634.9 2478.6 2320.1 2165.9 2018.8 1881.2 1755.1 1646.9 1560.5
1497.7 1456.4 1425.2 1383.1 1326.3 1246.4 1160.9 1081.8 1002.9 909.1
795.9 676.1 539.7 406 252.4 117.3 0
3031.4 2935.1 2853.5 2805.1 2803.6 2846.7 2907.4 2941.3 2917.6 2828
2700.1 2560.7 2417 2270.7 2128.5 1991.9 1861.7 1739.1 1633.4 1548
1478 1427.1 1383.5 1338.2 1287 1221.4 1151.4 1084.8 1013.4 924.3
810.7 691 552.3 414.8 262.3 119.1 0
3031.4 2955.2 2888.9 2851.7 2850.1 2877.6 2903.2 2890.6 2829.6 2727.5
2609.7 2486.4 2355.3 2221.5 2090.9 1964.9 1842.3 1723.3 1620.1 1535.5
1458.5 1397.6 1341.8 1293.3 1247.6 1196.4 1141.7 1087.9 1023.9 939.7
825.3 705.8 564.7 423.6 272.2 121 0
3031.4 2977.4 2931.1 2907.6 2909.2 2925.8 2926.2 2882.3 2790 2669
2542.2 2421.3 2303.4 2190.9 2082.4 1974.2 1863.4 1751.2 1647.2 1558.3
1478.6 1417.5 1373.3 1339.3 1307.4 1270.9 1221.2 1153.9 1070.9 971.9
850.2 725.7 581.5 431.8 280.9 124.5 0
3031.4 2999.7 2973.2 2963.7 2968.3 2974.1 2949.4 2873.8 2750.5 2610.5
2474.8 2356.1 2251.8 2160.4 2074 1983.5 1884.4 1779.2 1674.5 1581.1
1498.8 1437.5 1404.9 1385.4 1367 1345.6 1300.5 1220 1117.9 1004.1
875 745.6 598.1 439.9 289.6 128 0
3031.4 3027.3 3021.5 3026.1 3035.4 3036.6 2999.4 2904.6 2758.6 2594.6
2431.7 2303.8 2210.7 2142.1 2081.6 2011.2 1926.9 1832.7 1726.2 1625.6
1550.6 1509.9 1513.9 1518 1505.2 1473.8 1398.2 1274.9 1135.9 1003.9
879.4 748 598.5 435 283.2 119.8 0
3031.4 3052.1 3070.3 3092.8 3117.7 3123 3095.1 3017.2 2889.7 2743.8
2584.7 2443 2327.6 2236.3 2160.1 2079.9 1989.1 1890 1784.4 1700.6
1649.2 1623.3 1619.4 1611.1 1566.6 1481.4 1397.3 1277.5 1135.9 992.5
826.8 661.3 495 346.6 217.5 92.5 0
3031.4 3077.7 3122.1 3165 3203.3 3219.7 3207 3151.8 3056.5 2944.7
2819.9 2705.8 2610.4 2528.2 2447.3 2352.2 2238.6 2113.4 1980.3 1875
1805.1 1759 1725.7 1686.1 1625.6 1520.5 1415.8 1267.2 1088.1 924.7
750.7 587.4 432.5 300.6 183.8 78.6 0
3031.4 3103.3 3173.9 3237.3 3288.7 3316.4 3318.9 3286.4 3223.3 3145.6
3055.2 2968.6 2893.2 2819.9 2734.5 2624.5 2488.1 2336.7 2176.2 2049.4
1961 1894.9 1831.9 1761.1 1684.6 1559.7 1434.3 1256.9 1040.2 856.7
674.7 513.6 369.9 254.5 150.1 64.9 0
3031.4 3130 3229.2 3319.3 3388.4 3433.9 3454.2 3443.4 3413.6 3377.1
3341 3317 3305.7 3291.7 3265.4 3220.4 3158.4 3094.4 3035 2985.9
2932.4 2842 2692.2 2480.9 2206.6 1878.4 1583 1299.2 1028.2 820.2
641.6 491 360.6 252.7 151 65.7 0
3031.4 3156.8 3284.7 3401.3 3487.9 3551.3 3589.5 3600.4 3603.9 3608.6
3627 3665.3 3717.9 3763.3 3796.6 3816.3 3828.8 3852.4 3893.9 3922.4
3903.8 3789.2 3552.5 3200.6 2728.7 2197.1 1731.8 1341.4 1016.1 783.8
608.6 468.5 351.3 251 151.8 66.5 0
3031.4 3183.3 3339.7 3485.5 3599.1 3677.4 3726.3 3749.7 3767.9 3792.6
3837.3 3907.1 3997.4 4091.8 4199.3 4319.7 4472.5 4672.5 4935.6 5215.9
5476 5644.9 5607.7 5345.7 4858.2 4199 3526.4 2867.6 2257.8 1726.1
1252.8 848.9 547 336.4 179.8 74.6 0
3031.4 3209.9 3394.9 3569.7 3710.5 3803.5 3863.1 3898.9 3932 3976.5
4047.5 4148.7 4277 4420.3 4602 4823 5116.1 5492.5 5977.3 6509.4
7048.2 7500.5 7662.8 7491 6987.8 6200.9 5321.2 4393.8 3499.6 2668.4
1897 1229.3 742.7 422 208 82.6 0
3031.4 3234.9 3450.1 3660.8 3825.7 3930.1 3995.1 4032.8 4071.2 4118.8
4186.7 4281.6 4405.3 4547.3 4723.8 4978.2 5342.3 5818.9 6417.5 7129.2
7982.5 8878.9 9673.7 10236.9 10377.6 9785 8946.4 7948.5 6859.6 5679.1
4325.9 3027.8 1950.7 1129 507.9 166.3 0
3031.4 3260 3505.4 3752 3941 4056.8 4127.1 4166.7 4210.3 4260.9
4326.1 4414.5 4533.7 4674.4 4845.4 5133.3 5568.4 6145.3 6857.8 7748.9
8916.7 10257.4 11684.6 12982.8 13767.4 13369 12571.6 11503.2 10219.6 8689.9
6754.9 4826.2 3158.8 1836.2 807.9 250.1 0
